IESNA:LM-63-2002
[TEST]P948839
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23518
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2576.4 2814 3072.5 3347 3584.6 3783.6 3934.5 4022.8 4037.2 3993.9
3948.9 3945.7 3973 4032.4 4172.1 4520.4 5385.7 6684.3 7841.7 8731
9414.9 10060.2 10642.9 11190.3 11557.9 11028.2 8926.9 6244.5 4318.2 2903.9
1224.8 388.5 184.6 80.3 25.7 0 0
2576.4 2818.8 3091.7 3356.6 3595.8 3794.8 3955.4 4043.7 4056.5 4018
3968.2 3966.6 3987.5 4048.5 4191.3 4464.2 5209.1 6475.6 7766.3 8687.7
9398.8 10114.8 10662.2 11198.3 11594.8 11252.9 9307.3 6645.8 4525.2 3011.5
1303.5 422.2 215.1 94.7 33.7 0 0
2576.4 2815.6 3080.5 3335.7 3563.7 3753.1 3899.2 3990.7 4000.3 3966.6
3929.7 3923.3 3945.7 4006.7 4143.2 4398.4 5003.6 6144.9 7429.2 8427.6
9166.1 9943 10679.8 11355.6 11927.1 12090.8 10780.9 8389.1 5660.2 3676.1
1701.6 671 377.2 208.7 96.3 32.1 0
2576.4 2796.4 3042 3286 3491.4 3666.4 3806.1 3878.3 3902.4 3887.9
3860.7 3857.4 3876.7 3905.6 3985.9 4148 4424.1 5059.8 6144.9 7390.6
8498.3 9527.2 10577.1 11565.9 12511.4 13249.8 13749.1 13789.2 12925.6 10254.4
5762.9 2062.8 828.3 443.1 203.9 46.6 0
2576.4 2764.3 2981 3204.1 3398.3 3563.7 3695.3 3783.6 3823.7 3833.4
3831.8 3841.4 3868.7 3894.4 3945.7 4062.9 4268.4 4578.2 5157.7 6136.9
7416.3 8782.4 10156.5 11586.8 12766.7 13880.7 14973.9 16195.5 17147.4 16447.5
13012.3 7167.5 2820.4 1261.7 532.9 54.6 0
2576.4 2746.6 2937.6 3130.3 3306.8 3469 3600.6 3703.3 3759.5 3799.7
3828.6 3875.1 3945.7 4001.9 4054.9 4138.4 4316.6 4602.3 5038.9 5573.5
6361.7 7393.8 8568.9 9830.6 11132.5 12575.6 14187.3 16079.9 18686.9 20235.9
18513.5 13916 7568.8 2700.1 671 38.5 0
2576.4 2737 2924.8 3119 3290.8 3452.9 3592.6 3693.7 3754.7 3793.2
3833.4 3879.9 3947.3 4006.7 4069.3 4162.4 4335.8 4616.7 5056.6 5623.2
6379.3 7390.6 8538.4 9774.4 11102 12561.2 14208.2 16200.3 18683.7 20142.8
18261.5 13649.6 7531.9 2754.6 663 43.3 0
2576.4 2704.9 2859 3027.5 3189.7 3347 3488.2 3607 3692.1 3757.9
3826.9 3910.4 4001.9 4079 4154.4 4262 4435.3 4703.4 5101.5 5644.1
6334.4 7178.7 8191.7 9358.7 10678.2 12163.1 13784.4 15535.7 17686.8 19330.6
17083.2 10668.6 4839.9 1647 391.7 33.7 0
2576.4 2684 2799.6 2932.8 3077.3 3223.4 3367.8 3494.7 3610.2 3711.4
3817.3 3918.4 4014.8 4099.8 4196.2 4335.8 4536.5 4846.3 5311.8 5947.5
6788.7 7791.9 8955.8 10227.1 11521 12882.2 14280.4 15765.3 17242.1 17739.8
15762.1 10564.2 4544.5 1362.9 549 152.5 0
2576.4 2647.1 2730.6 2826.9 2947.3 3078.9 3207.3 3340.6 3462.6 3586.2
3711.4 3825.3 3921.7 4024.4 4133.6 4263.6 4465.8 4790.1 5290.9 6021.3
6971.7 8068.1 9241.5 10431 11615.7 12805.2 14030 15203.4 15738 14718.7
11590 5814.3 1569.9 595.6 324.3 89.9 0
2576.4 2608.6 2650.3 2717.7 2807.6 2905.5 3022.7 3136.7 3260.3 3375.9
3510.7 3640.7 3769.2 3904 4043.7 4210.6 4440.2 4796.5 5332.7 6133.7
7185.2 8432.4 9636.4 10673.4 11570.7 12419.9 13110.2 13273.9 12439.2 10162.9
6340.8 2318 465.5 142.9 49.8 17.7 0
2576.4 2589.3 2606.9 2658.3 2732.2 2814 2911.9 3013.1 3122.2 3239.4
3364.6 3493.1 3634.3 3778.8 3939.3 4131.9 4384 4754.8 5274.9 5987.6
6942.8 8050.4 9066.5 9699 9989.6 10042.5 9827.4 9146.8 7899.5 6056.7
3565.3 1213.6 276.1 78.7 22.5 9.6 0
2576.4 2563.6 2565.2 2592.5 2642.3 2703.3 2777.1 2855.8 2934.4 3008.3
3090.1 3165.6 3253.9 3338.9 3432.1 3544.4 3709.8 3969.8 4380.8 4979.5
5748.4 6528.6 7066.4 7141.8 6711.6 5912.2 4769.2 3348.6 1908.7 873.3
374 141.3 53 20.9 9.6 1.6 0
2576.4 2518.7 2484.9 2465.7 2449.6 2420.7 2371 2292.3 2188 2064.4
1923.1 1773.8 1624.5 1491.3 1388.6 1313.1 1258.5 1237.7 1345.2 1594
1870.1 2096.5 2083.6 1717.6 1203.9 802.6 555.4 386.9 258.4 160.5
101.1 64.2 32.1 12.8 3.2 0 0
2576.4 2476.9 2399.9 2303.6 2165.5 1993.7 1791.5 1565.1 1324.3 1088.4
916.6 826.7 807.4 815.5 842.8 866.8 886.1 887.7 866.8 823.5
775.3 727.2 675.8 619.6 545.8 454.3 354.8 255.2 191 139.7
89.9 53 20.9 8 3.2 0 0
2576.4 2440 2301.9 2117.3 1863.7 1586 1295.4 1038.6 890.9 841.2
815.5 793 775.3 757.7 748.1 741.6 733.6 715.9 677.4 621.2
565.1 508.9 454.3 391.7 329.1 274.5 234.4 199.1 157.3 107.6
54.6 27.3 12.8 4.8 0 0 0
2576.4 2403.1 2208.8 1913.5 1586 1253.7 992.1 892.5 863.6 839.6
815.5 791.4 767.3 743.2 707.9 667.8 621.2 566.7 507.3 449.5
394.9 346.7 308.2 277.7 248.8 221.5 192.6 152.5 104.3 70.6
46.6 25.7 11.2 4.8 0 0 0
2576.4 2380.6 2115.7 1770.6 1382.1 1054.7 921.4 894.1 868.4 841.2
818.7 791.4 762.5 727.2 682.2 626.1 565.1 502.4 436.6 372.4
319.4 285.7 261.7 239.2 215.1 191 163.7 130 102.7 81.9
59.4 38.5 12.8 1.6 0 0 0
2576.4 2348.5 2025.8 1616.5 1215.2 977.6 924.6 898.9 873.3 846
821.9 796.2 765.7 724 667.8 608.4 536.2 463.9 385.3 329.1
292.2 269.7 252 232.8 211.9 186.2 154.1 126.8 105.9 83.5
61 38.5 11.2 0 0 0 0
2576.4 2345.3 1996.9 1557.1 1151 968 934.3 907 879.7 854
828.3 799.4 768.9 724 669.4 597.2 515.3 433.4 366 314.6
282.5 261.7 242.4 221.5 197.4 166.9 133.2 110.8 89.9 69
46.6 25.7 6.4 0 0 0 0
2576.4 2345.3 1976.1 1525 1123.7 968 940.7 913.4 882.9 854
828.3 801 770.5 730.4 679 608.4 521.7 435 361.2 306.6
274.5 255.2 236 213.5 186.2 147.7 114 94.7 77.1 57.8
36.9 14.4 1.6 0 0 0 0
2576.4 2353.3 1985.7 1529.8 1123.7 968 940.7 913.4 884.5 857.2
829.9 802.6 773.7 735.2 683.8 605.2 518.5 428.6 354.8 301.8
272.9 253.6 232.8 211.9 183 138.1 107.6 89.9 70.6 51.4
32.1 11.2 0 0 0 0 0
